Product groups
Steel plate swivel castors with polyamide wheels, heavy duty version
K1771_L

Steel plate swivel castors with polyamide wheels, heavy duty...

go back

Item description/product images

DescriptionMaterial:Wheel axle bolted. The wheels are particularly shock and impact proof and have high abrasion resistance.Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Plain bearings in the wheels.
Note:Housing thick steel plate.
Wheels PA 6.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1771_L Swivel castors 241 kB

Drawings

Steel plate swivel castors with polyamide wheels, heavy duty version
Steel plate swivel castors with polyamide wheels, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1771.10037Swivel castorwithout locking systemPlain bearing453760-8510091401008095280 on request
K1771.12540Swivel castorwithout locking systemPlain bearing454060-85125916510080107,5300 on request
K1771.15050Swivel castorwithout locking systemPlain bearing6550807511015011197140105140400 on request
K1771.20050Swivel castorwithout locking systemPlain bearing7050807511020011245140105170600 on request