Product groups
Appliance swivel castors with stop fix, electrically conductive, with rubber tread, standard version
K1759_LS

Appliance swivel castors with stop fix, electrically conductive,...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel castors with bolt hole. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω.Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759_LS Swivel castor with stop fix, electrically conductive 296 kB

Drawings

Appliance swivel castors with stop fix, electrically conductive, with rubber tread, standard version
Appliance swivel castors with stop fix, electrically conductive, with rubber tread, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.11050192Swivel castorwith stop-fix locking systemPlain bearing2519501143695030 on request
K1759.11075252Swivel castorwith stop-fix locking systemPlain bearing29257511439866,550 on request
K1759.11100252Swivel castorwith stop-fix locking systemPlain bearing332510011431218360 on request