Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Version:Black handle.
Dipstick, phosphated.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form B: with vent hole
Form C: without vent hole
Form D: with vent hole

1) O-ring
2) Form D only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0468 Dipsticks 133 kB

Drawings (total overview)

Dipsticks

Dipstick Form B, with vent hole

More information

Drawings

Dipstick Form B, with vent hole

Item selection/filter

Order No.

FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
K0468.22714B271418134341310 on request
K0468.23218B32182414545179 on request
K0468.23220B32202414544,51810 on request

Dipstick Form B, without vent hole

More information

Drawings

Dipstick Form B, without vent hole

Item selection/filter

Order No.

FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
K0468.32714C271418134342017 on request
K0468.33012C271218144362016 on request
K0468.33318C331824145442117,5 on request
K0468.33520C352024165462117,5 on request

Dipstick Form D, with vent hole

More information

Drawings

Dipstick Form D, with vent hole

Item selection/filter

Order No.

FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
K0468.42714D271418134342017 on request
K0468.43318D331824145442117,5 on request