Product groups
Grease nipple, steel, assortment box
K1539

Grease nipple, steel, assortment box

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Grease nipples in an organised assortment box in different forms and thread sizes.

DIN 71412 grease nipples, conical head, Form A (straight):
25 x M6x1
25 x M8x1
15 x M10x1
15 x G1/8”

DIN 71412 grease nipples, conical head, Form B (45°):
10 x M6x1
10 x M8x1
5 x M10x1
5 x G1/8”

DIN 71412 grease nipples, conical head, Form B (90°):
10 x M6x1
10 x M8x1
5 x M10x1
5 x G1/8”
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1539 Grease nipple, steel, assortment box 216 kB

Item selection/filter

Order No.

ContentCADAcc.PriceOrder
K1539.140140 pieces on request