Product groups
Oil level sight glass, stainless steel with safety glass
K2182

Oil level sight glass, stainless steel with safety glass

go back

Item description/product images

DescriptionMaterial:Housing and reflector stainless steel 1.4301.
View glass safety glass (ESG).
Flat seal and internal seal Viton®.
External seal PTFE.
Version:Inspection glass, temperature resistant to 150 °C.
Note:High resistance to pressure, temperature, impact and shock.
The safety glass view glass ensures optimum light transmission and maximum surface hardness.

Due to the radial and flat-sided recess, the seal is not pressed to the side when tightening.
Drawing reference:
1) Flat seal
2) Internal seal
3) External seal
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2182 Oil level sight glass, stainless steel with safety glass 216 kB

Drawings

Oil level sight glass, stainless steel with safety glass

Item selection/filter

Order No.

DD1D2LL1SWPressure load
max. bar
CADAcc.PriceOrder
K2182.2203822G3/811108,22016 on request
K2182.2501226G1/213,751092416 on request
K2182.3203432G3/41910,29,52916 on request
K2182.3910039G12512,310,53516 on request
K2182.5011450G1 1/43313124616 on request
K2182.22161522M16X1,511108,22016 on request
K2182.27201525M20X1,513,751092316 on request
K2182.32261532M26X1,51910,29,52916 on request
K2182.32271532M27X1,52010,29,52916 on request
K2182.39331539M33X1,52512,310,53516 on request
K2182.50421550M42X1,53313124616 on request