Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Version:Black handle.
Dipstick, phosphated.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form B: with vent hole
Form C: without vent hole
Form D: with vent hole

1) O-ring
2) Form D only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0468 Dipsticks 133 kB

Drawings (total overview)

Dipsticks

Item selection/filter

Order No.

FormDD1D2D3D4
Ø
LL1S
min.
CADAcc.PriceOrder
K0468.22714B271418134341310 on request
K0468.23218B32182414545179 on request
K0468.23220B32202414544,51810 on request
K0468.32714C271418134342017 on request
K0468.33012C271218144362016 on request
K0468.33318C331824145442117,5 on request
K0468.33520C352024165462117,5 on request
K0468.42714D271418134342017 on request
K0468.43318D331824145442117,5 on request