Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Air filter (Form B only) in polyurethane (PU foam).
O-ring in rubber (NBR).
Version:Black housing. Red cap. Filter mesh 60 µm.Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0457 Vent screws 204 kB

Drawings (total overview)

Vent screws

Vent screw Form A, without air filter

More information

Drawings

Vent screw Form A, without air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
K0457.136038A36G3/8231711 on request
K0457.141012A41G1/2281812 on request
K0457.147034A47G3/4331712 on request
K0457.152100A52G1382012 on request
K0457.163114A63G1 1/4492313 on request
K0457.163112A63G1 1/2552313,5 on request
K0457.1361615A36M16x1,5231711 on request
K0457.1411815A41M18x1,52817,512 on request
K0457.1412015A41M20x1,52817,512 on request
K0457.1412215A41M22x1,52817,512 on request

Vent screws Form B, with air filter

More information

Drawings

Vent screws Form B, with air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
K0457.236038B36G3/8231711 on request
K0457.241012B41G1/2281812 on request
K0457.247034B47G3/4331712 on request
K0457.252100B52G1382012 on request
K0457.263114B63G1 1/4492313 on request
K0457.263112B63G1 1/2552313,5 on request
K0457.2361615B36M16x1,5231711 on request
K0457.2411815B41M18x1,52817,512 on request
K0457.2412015B41M20x1,52817,512 on request
K0457.2412215B41M22x1,52817,512 on request