Product groups
Block hinges with fastening nuts, Form B
K1142_B

Block hinges with fastening nuts, Form B

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1142_B Block hinges with fastening nuts, Form B 263 kB

Drawings

Block hinges with fastening nuts, Form B

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
K1142.10610135Bsteel-13101025,313,5M6 on request
K1142.10814165Bsteel-18141432,416,5M8 on request
K1142.110610135Bstainless steel1.430513101025,313,5M6 on request
K1142.110814165Bstainless steel1.430518141432,416,5M8 on request