Product groups
Hinges, stainless steel
K1517

Hinges, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Opening angle is max. 270°.Accessory:Hinges, stainless steel with preset friction K1518Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1517 Hinges, stainless steel 153 kB

Drawings (total overview)

Hinges, stainless steel

Hinges, stainless steel, Form A

More information

Drawings

Hinges, stainless steel, Form A

Item selection/filter

Order No.FormAA1BB1D

D1SCADAcc.PriceOrder
K1517.558512A553885486,3122 on request
K1517.558516A553885486,3162 on request
K1517.5511512B5538115456,3122 on request

Hinges, stainless steel, Form B

More information

Drawings

Hinges, stainless steel, Form B

Item selection/filter

Order No.FormAA1BB1D

D1SCADAcc.PriceOrder
K1517.658515A655085486,3153 on request