Product groups
Block hinges with counterbore, long version
K1144

Block hinges with counterbore, long version

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Electro zinc-plated, high-gloss chromed or black powder-coated.Note:Block hinges for overlapping doors. Can be mounted left or right. Opening angle 180°. The hinges are supplied assembled.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1144 Block hinges with counterbore, long version 135 kB

Drawings

Block hinges with counterbore, long version

Item selection/filter

Order No.

Surface finish
body
AA1A2BB1DD1D2D3HH1T1T2CADAcc.PriceOrder
K1144.00630061galvanised511236856110,265,29,7231284 on request
K1144.10630061high-gloss chromed511236856110,265,29,7231284 on request
K1144.20630061powder-coated511236856110,265,29,7231284 on request