Product groups
Block hinges with fastening nuts, Form A
K1142_A

Block hinges with fastening nuts, Form A

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1142_A Block hinges with fastening nuts, Form A 245 kB

Drawings

Block hinges with fastening nuts, Form A

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
K1142.0614027Asteel-1310143927M6 on request
K1142.0820033Asteel-1814224933M8 on request
K1142.10614027Astainless steel1.43051310143927M6 on request
K1142.10820033Astainless steel1.43051814224933M8 on request
K1142.20614027Astainless steel1.44011310143927M6 on request
K1142.20820033Astainless steel1.44011814224933M8 on request