Product groups
Hinges die-cast zinc
K1897

Hinges die-cast zinc

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Hinges die-cast zinc.
Pin stainless steel.
Version:Hinges abrasive blasted, chrome plated or black.
Pins bright.
Note:Hinges for inset doors.
The hinges can be mounted right or left.

*There are holes on the underside at these points, these can be drilled out if necessary.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Countersunk screws with hex socket DIN EN ISO 10642 (K0708).
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1897 Hinges die-cast zinc 206 kB

Drawings (total overview)

Hinges die-cast zinc

Hinges die-cast zinc, Form A

More information

Drawings

Hinges die-cast zinc, Form A

Item selection/filter

Order No.FormMain
colour
A

A1A2A3A4A5A6BB1D1HOpening
angle
SF1
N
F2
N
CADAcc.PriceOrder
K1897.0504004011Achromed4012,512,52020--40255,39180°536502000 on request
K1897.0504004021Ablack4012,512,52020--40255,39180°536502000 on request
K1897.0605005011Achromed5015152525--50306,311,5180°636502000 on request
K1897.0605005021Ablack5015152525--50306,311,5180°636502000 on request
K1897.0607605011Achromed7628283838--50306,511,5270°63650900 on request
K1897.0607605021Ablack7628283838--50306,511,5270°63650900 on request
K1897.0606305011Achromed6315282538--50306,511,5270°64400850 on request
K1897.0606305021Ablack6315282538--50306,511,5270°64400850 on request
K1897.0806006011Achromed6018183030--60368,415180°845004500 on request
K1897.0806006021Ablack6018183030--60368,415180°845004500 on request
K1897.0607606021Ablack7628283838--60366,515270°836502000 on request
K1897.0809006011Achromed9018453060-23*60368,415270°855002500 on request
K1897.0809006021Ablack9018453060-23*60368,415270°855002500 on request
K1897.0812006011Achromed1204545606023*23*60368,415270°855001300 on request
K1897.0812006021Ablack1204545606023*23*60368,415270°855001300 on request

Hinges die-cast zinc, Form B

More information

Drawings

Hinges die-cast zinc, Form B

Item selection/filter

Order No.FormMain
colour
A

A1A2A3A4A5A6BB1D1HOpening
angle
SF1
N
F2
N
CADAcc.PriceOrder
K1897.0607606012Bchromed7628283838181860366,515270°845004500 on request
K1897.0607606022Bblack7628283838181860366,515270°845004500 on request