Product groups
Taper grips, plastic (thermoset)
K0172

Taper grips, plastic (thermoset)

go back

Item description/product images

Back to group overview
DescriptionMaterial:Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Version:High-gloss polished.Note:The versions K0172.205 and K0172.206 have a brass bush.
The versions K0172.208 and K0172.2081 have a copper-plated steel bush.
On request:Other colours.Drawing reference:
Form C: moulded internal thread
Form E: tapped bush
Form F: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0172 Taper grips 161 kB

Drawings (total overview)

Taper grips, plastic (thermoset)

Item selection/filter

Order No.

Thread typeFormDD1D3D4H1H2LL1TCADAcc.PriceOrder
K0172.106internal threadCM6176,215226-4514 on request
K0172.108internal threadCM8178,213226-4516 on request
K0172.1081internal threadCM8238,518238-6124 on request
K0172.110internal threadCM102910,5213,542-7128 on request
K0172.205internal threadEM517-15-26-4510 on request
K0172.206internal threadEM617-15-26-459 on request
K0172.208internal threadEM823-18-38-6114 on request
K0172.2081internal threadEM828-21-42-7114 on request
K0172.306external threadFM617-15-261845- on request
K0172.308external threadFM823-18-381261- on request
K0172.310external threadFM1029-21-422071- on request