Product groups
Crank handles straight similar to DIN 469
K0685

Crank handles straight similar to DIN 469

go back

Item description/product images

Back to group overview
DescriptionMaterial:Crank arm malleable or ductile iron.Version:Blasted.Drawing reference:
Form D: with revolving handle
Form F: with fixed handle
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0685 Crank handles straight similar to DIN 469 129 kB

Drawings (total overview)

Crank handles straight similar to DIN 469

Item selection/filter

Order No.

Form

AD1HH1H2H3SWGrip
Ø
CADAcc.PriceOrder
K0685.206X10D63208052202810+0,216 on request
K0685.208X10D80249865243310+0,220 on request
K0685.208X12D80249865243312+0,220 on request
K0685.210X12D1002810265283712+0,220 on request
K0685.210X14D1002810265283714+0,320 on request
K0685.212X14D1253412080344014+0,325 on request
K0685.212X17D1253412080344017+0,325 on request
K0685.216X17D1603713183384817+0,325 on request
K0685.216X19D1603713183384819+0,325 on request
K0685.220X19D20040158105445319+0,332 on request
K0685.220X22D20040158105445322+0,332 on request
K0685.106X10F63208052202810+0,216 on request
K0685.108X10F80249865243310+0,220 on request
K0685.108X12F80249865243312+0,220 on request
K0685.110X12F1002810265283712+0,220 on request
K0685.110X14F1002810265283714+0,320 on request
K0685.112X14F1253412080344014+0,325 on request
K0685.112X17F1253412080344017+0,325 on request
K0685.116X17F1603713183384817+0,325 on request
K0685.116X19F1603713183384819+0,325 on request
K0685.120X19F20040158105445319+0,332 on request
K0685.120X22F20040158105445322+0,332 on request