Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel.
Version:Steel trivalent blue-passivated.Drawing reference:
Form H: without locking grub screw
Form M: with locking grub screw
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0262 Knurled knobs with grip 229 kB

Drawings (total overview)

Knurled knobs with grip

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2H3L1TCADAcc.PriceOrder
K0262.2106Hblack grey RAL 70216H84016,510-311316-1510 on request
K0262.21061Horange RAL 20046H84016,510-311316-1510 on request
K0262.21062Hsignal green RAL 60326H84016,510-311316-1510 on request
K0262.21063Hblue RAL50176H84016,510-311316-1510 on request
K0262.21065Hlight grey RAL 70356H84016,510-311316-1510 on request
K0262.21066Htraffic red RAL 30206H84016,510-311316-1510 on request
K0262.21067Hcolza yellow RAL 10216H84016,510-311316-1510 on request
K0262.2206Hblack grey RAL 70216H8501810-361516-18,510 on request
K0262.22061Horange RAL 20046H8501810-361516-18,510 on request
K0262.22062Hsignal green RAL 60326H8501810-361516-18,510 on request
K0262.22063Hblue RAL50176H8501810-361516-18,510 on request
K0262.22065Hlight grey RAL 70356H8501810-361516-18,510 on request
K0262.22066Htraffic red RAL 30206H8501810-361516-18,510 on request
K0262.22067Hcolza yellow RAL 10216H8501810-361516-18,510 on request
K0262.2308Hblack grey RAL 70218H8632210-411716-2514 on request
K0262.23081Horange RAL 20048H8632210-411716-2514 on request
K0262.23082Hsignal green RAL 60328H8632210-411716-2514 on request
K0262.23083Hblue RAL50178H8632210-411716-2514 on request
K0262.23085Hlight grey RAL 70358H8632210-411716-2514 on request
K0262.23086Htraffic red RAL 30208H8632210-411716-2514 on request
K0262.23087Hcolza yellow RAL 10218H8632210-411716-2514 on request
K0262.1106Mblack grey RAL 70216H84016,510M43113165,51510 on request
K0262.11061Morange RAL 20046H84016,510M43113165,51510 on request
K0262.11062Msignal green RAL 60326H84016,510M43113165,51510 on request
K0262.11063Mblue RAL50176H84016,510M43113165,51510 on request
K0262.11065Mlight grey RAL 70356H84016,510M43113165,51510 on request
K0262.11066Mtraffic red RAL 30206H84016,510M43113165,51510 on request
K0262.11067Mcolza yellow RAL 10216H84016,510M43113165,51510 on request
K0262.1206Mblack grey RAL 70216H8501810M43615165,518,510 on request
K0262.12061Morange RAL 20046H8501810M43615165,518,510 on request
K0262.12062Msignal green RAL 60326H8501810M43615165,518,510 on request
K0262.12063Mblue RAL50176H8501810M43615165,518,510 on request
K0262.12065Mlight grey RAL 70356H8501810M43615165,518,510 on request
K0262.12066Mtraffic red RAL 30206H8501810M43615165,518,510 on request
K0262.12067Mcolza yellow RAL 10216H8501810M43615165,518,510 on request
K0262.1308Mblack grey RAL 70218H8632210M441171682514 on request
K0262.13081Morange RAL 20048H8632210M441171682514 on request
K0262.13082Msignal green RAL 60328H8632210M441171682514 on request
K0262.13083Mblue RAL50178H8632210M441171682514 on request
K0262.13085Mlight grey RAL 70358H8632210M441171682514 on request
K0262.13086Mtraffic red RAL 30208H8632210M441171682514 on request
K0262.13087Mcolza yellow RAL 10218H8632210M441171682514 on request