Product groups
Handwheels with fold-down cylinder grip
K0258

Handwheels with fold-down cylinder grip

go back

Item description/product images

DescriptionMaterial:

Handwheel body and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
For assembly example, see K0256.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0258 Handwheels with fold-down cylinder grip 394 kB

Drawings

Handwheels with fold-down cylinder grip
Handwheels with fold-down cylinder grip

Item selection/filter

Overview of items (compressed)
Order No.Version

Version 2Component
material
DD1D2D3D4D5D6D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
K0258.108008reamed hole-steel25808H71914M413-302,517,6-74,6134036,7-- on request
K0258.108010reamed hole-steel258010H71914M413-302,517,6-74,6134036,7-- on request
K0258.108012reamed hole-steel258012H71914M413-302,517,6-74,6134036,7-- on request
K0258.210010reamed hole-steel2810010H71916M516-38320,1-90,1134943,5-- on request
K0258.210012reamed hole-steel2810012H71916M516-38320,1-90,1134943,5-- on request
K0258.312512reamed hole-steel3512512H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.312514reamed hole-steel3512514H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.312516reamed hole-steel3512516H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.416014reamed hole-steel4516014H72525M826-625,628-143,518,58363,8-- on request
K0258.416016reamed hole-steel4516016H72525M826-625,628-143,518,58363,8-- on request
K0258.10800802reamed hole with slot-steel25808H71914M413-302,517,6-74,6134036,729 on request
K0258.10801003reamed hole with slot-steel258010H71914M413-302,517,6-74,6134036,7311,4 on request
K0258.10801204reamed hole with slot-steel258012H71914M413-302,517,6-74,6134036,7413,8 on request
K0258.21001003reamed hole with slot-steel2810010H71916M516-38320,1-90,1134943,5311,4 on request
K0258.21001204reamed hole with slot-steel2810012H71916M516-38320,1-90,1134943,5413,8 on request
K0258.31251204reamed hole with slot-steel3512512H72520M620-47,5423,3-108,818,559,552,1413,8 on request
K0258.31251405reamed hole with slot-steel3512514H72520M620-47,5423,3-108,818,559,552,1516,3 on request
K0258.31251605reamed hole with slot-steel3512516H72520M620-47,5423,3-108,818,559,552,1518,3 on request
K0258.41601405reamed hole with slot-steel4516014H72525M826-625,628-143,518,58363,8516,3 on request
K0258.41601605reamed hole with slot-steel4516016H72525M826-625,628-143,518,58363,8518,3 on request
K0258.1080086reamed holewith transverse boresteel25808H71914M413M6302,517,67,574,6134036,7-- on request
K0258.1080106reamed holewith transverse boresteel258010H71914M413M6302,517,67,574,6134036,7-- on request
K0258.1080126reamed holewith transverse boresteel258012H71914M413M6302,517,67,574,6134036,7-- on request
K0258.2100106reamed holewith transverse boresteel2810010H71916M516M638320,17,590,1134943,5-- on request
K0258.2100126reamed holewith transverse boresteel2810012H71916M516M638320,17,590,1134943,5-- on request
K0258.3125126reamed holewith transverse boresteel3512512H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.3125146reamed holewith transverse boresteel3512514H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.3125166reamed holewith transverse boresteel3512516H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.4160146reamed holewith transverse boresteel4516014H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.4160166reamed holewith transverse boresteel4516016H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.108008026reamed hole with slotwith transverse boresteel25808H71914M413M6302,517,67,574,6134036,729 on request
K0258.108010036reamed hole with slotwith transverse boresteel258010H71914M413M6302,517,67,574,6134036,7311,4 on request
K0258.108012046reamed hole with slotwith transverse boresteel258012H71914M413M6302,517,67,574,6134036,7413,8 on request
K0258.210010036reamed hole with slotwith transverse boresteel2810010H71916M516M638320,17,590,1134943,5311,4 on request
K0258.210012046reamed hole with slotwith transverse boresteel2810012H71916M516M638320,17,590,1134943,5413,8 on request
K0258.312512046reamed hole with slotwith transverse boresteel3512512H72520M620M647,5423,37,5108,818,559,552,1413,8 on request
K0258.312514056reamed hole with slotwith transverse boresteel3512514H72520M620M647,5423,37,5108,818,559,552,1516,3 on request
K0258.312516056reamed hole with slotwith transverse boresteel3512516H72520M620M647,5423,37,5108,818,559,552,1518,3 on request
K0258.416014056reamed hole with slotwith transverse boresteel4516014H72525M826M6625,6287,5143,518,58363,8516,3 on request
K0258.416016056reamed hole with slotwith transverse boresteel4516016H72525M826M6625,6287,5143,518,58363,8518,3 on request
K0258.0108008reamed holewithout transverse holestainless steel25808H71914M413M6302,517,6-74,6134036,7-- on request
K0258.0108010reamed holewithout transverse holestainless steel258010H71914M413-302,517,6-74,6134036,7-- on request
K0258.0108012reamed holewithout transverse holestainless steel258012H71914M413-302,517,6-74,6134036,7-- on request
K0258.0210010reamed holewithout transverse holestainless steel2810010H71916M516-38320,1-90,1134943,5-- on request
K0258.0210012reamed holewithout transverse holestainless steel2810012H71916M516-38320,1-90,1134943,5-- on request
K0258.0312512reamed holewithout transverse holestainless steel3512512H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0312514reamed holewithout transverse holestainless steel3512514H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0312516reamed holewithout transverse holestainless steel3512516H72520M620-47,5423,3-108,818,559,552,1-- on request
K0258.0416014reamed holewithout transverse holestainless steel4516014H72525M826-625,628-143,518,58363,8-- on request
K0258.0416016reamed holewithout transverse holestainless steel4516016H72525M826-625,628-143,518,58363,8-- on request
K0258.010800802reamed hole with slotwithout transverse holestainless steel25808H71914M413-302,517,6-74,6134036,729 on request
K0258.010801003reamed hole with slotwithout transverse holestainless steel258010H71914M413-302,517,6-74,6134036,7311,4 on request
K0258.010801204reamed hole with slotwithout transverse holestainless steel258012H71914M413-302,517,6-74,6134036,7413,8 on request
K0258.021001003reamed hole with slotwithout transverse holestainless steel2810010H71916M516-38320,1-90,1134943,5311,4 on request
K0258.021001204reamed hole with slotwithout transverse holestainless steel2810012H71916M516-38320,1-90,1134943,5413,8 on request
K0258.031251204reamed hole with slotwithout transverse holestainless steel3512512H72520M620-47,5423,3-108,818,559,552,1413,8 on request
K0258.031251405reamed hole with slotwithout transverse holestainless steel3512514H72520M620-47,5423,3-108,818,559,552,1516,3 on request
K0258.031251605reamed hole with slotwithout transverse holestainless steel3512516H72520M620-47,5423,3-108,818,559,552,1518,3 on request
K0258.041601405reamed hole with slotwithout transverse holestainless steel4516014H72525M826-625,628-143,518,58363,8516,3 on request
K0258.041601605reamed hole with slotwithout transverse holestainless steel4516016H72525M826-625,628-143,518,58363,8518,3 on request
K0258.01080086reamed holewith transverse borestainless steel25808H71914M413M6302,517,67,574,6134036,7-- on request
K0258.01080106reamed holewith transverse borestainless steel258010H71914M413M6302,517,67,574,6134036,7-- on request
K0258.01080126reamed holewith transverse borestainless steel258012H71914M413M6302,517,67,574,6134036,7-- on request
K0258.02100106reamed holewith transverse borestainless steel2810010H71916M516M638320,17,590,1134943,5-- on request
K0258.02100126reamed holewith transverse borestainless steel2810012H71916M516M638320,17,590,1134943,5-- on request
K0258.03125126reamed holewith transverse borestainless steel3512512H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.03125146reamed holewith transverse borestainless steel3512514H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.03125166reamed holewith transverse borestainless steel3512516H72520M620M647,5423,37,5108,818,559,552,1-- on request
K0258.04160146reamed holewith transverse borestainless steel4516014H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.04160166reamed holewith transverse borestainless steel4516016H72525M826M6625,6287,5143,518,58363,8-- on request
K0258.0108008026reamed hole with slotwith transverse borestainless steel25808H71914M413M6302,517,67,574,6134036,729 on request
K0258.0108010036reamed hole with slotwith transverse borestainless steel258010H71914M413M6302,517,67,574,6134036,7311,4 on request
K0258.0108012046reamed hole with slotwith transverse borestainless steel258012H71914M413M6302,517,67,574,6134036,7413,8 on request
K0258.0210010036reamed hole with slotwith transverse borestainless steel2810010H71916M516M638320,17,590,1134943,5311,4 on request
K0258.0210012046reamed hole with slotwith transverse borestainless steel2810012H71916M516M638320,17,590,1134943,5413,8 on request
K0258.0312512046reamed hole with slotwith transverse borestainless steel3512512H72520M620M647,5423,37,5108,818,559,552,1413,8 on request
K0258.0312514056reamed hole with slotwith transverse borestainless steel3512514H72520M620M647,5423,37,5108,818,559,552,1516,3 on request
K0258.0312516056reamed hole with slotwith transverse borestainless steel3512516H72520M620M647,5423,37,5108,818,559,552,1518,3 on request
K0258.0416014056reamed hole with slotwith transverse borestainless steel4516014H72525M826M6625,6287,5143,518,58363,8516,3 on request
K0258.0416016056reamed hole with slotwith transverse borestainless steel4516016H72525M826M6625,6287,5143,518,58363,8518,3 on request