Product groups
Handwheels disc without grip
K0165

Handwheels disc without grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Black thermoset PF 31.
Hub nickel-plated steel or bright 1.4305 stainless steel.

Version:High-gloss polished.On request:Other reamed hole sizes.Drawing reference:
Form D: pilot hole
Form E: reamed hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0165 Handwheels disc without grip 155 kB

Drawings (total overview)

Handwheels disc without grip

Item selection/filter

Order No.FormVersion 1Component
material
D1D2D3D4D8HH2L1L2L3CADAcc.PriceOrder
K0165.0100X06Dpre-drilledsteel100622202912829,51939expiring  on request
K0165.0125X08Dpre-drilledsteel1258262134158342446expiring  on request
K0165.0140X08Dpre-drilledsteel140830253916838,52752expiring  on request
K0165.0160X10Dpre-drilledsteel1601033304320841,330,157expiring  on request
K0165.1100X10Ereamed holesteel10010H8222029-829,51939expiring  on request
K0165.1125X12Ereamed holesteel12512H8262134-8342446expiring  on request
K0165.1140X14Ereamed holesteel14014H8302539-838,52752expiring  on request
K0165.1160X16Ereamed holesteel16016H8333043-841,330,157expiring  on request
K0165.1160X18Ereamed holesteel16018H8333043-841,330,157expiring  on request
K0165.2100X06Dpre-drilledstainless steel100622202912829,51939expiring  on request
K0165.2125X08Dpre-drilledstainless steel1258262134158342446expiring  on request
K0165.2140X08Dpre-drilledstainless steel140830253916838,52752expiring  on request
K0165.2160X10Dpre-drilledstainless steel1601033304320841,330,157expiring  on request