Product groups
Star grips, plastic, visually detectable with protruding steel bush
K0153

Star grips, plastic, visually detectable with protruding steel...

go back

Item description/product images

Back to group overview
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0153 Star grips, plastic, visually detectable with protruding steel bush 183 kB

Drawings (total overview)

Star grips, plastic, visually detectable with protruding steel bush

Item selection/filter

Order No.FormD

D1D2HH2H3LTCADAcc.PriceOrder
K0153.13306KM63213,521119,5-12 on request
K0153.13308KM84013,5251310-12 on request
K0153.13310KM105019321712-17 on request
K0153.13506X20LM63213,521119,520- on request
K0153.13508X20LM84013,525131020- on request
K0153.13508X30LM84013,525131030- on request
K0153.13510X30LM10501950321230- on request
K0153.13510X40LM10501950321240- on request