Product groups
Spherical knobs biopolymer
K0253

Spherical knobs biopolymer

go back

Item description/product images

Back to group overview
DescriptionMaterial:Biopolymer, beech.
Bush or threaded pin steel 5.8
Version:Bush and screw trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0253 Spherical knobs biopolymer 206 kB
 Technical information NATURE grip 233 kB

Drawings (total overview)

Spherical knobs biopolymer

Item selection/filter

Order No.Thread typeMain
colour
DD1D2D3HH1H2LTCADAcc.PriceOrder
K0253.10106143internal threadnatural beechM62512172532-10 on request
K0253.10208143internal threadnatural beechM83215,519333,52,6-14 on request
K0253.1010690internal threadblack grey RAL 7021M62512172532-10 on request
K0253.1020890internal threadblack grey RAL 7021M83215,519333,52,6-14 on request
K0253.10106143X15external threadnatural beechM6251217253215- on request
K0253.10208143X20external threadnatural beechM83215,519333,52,620- on request
K0253.1010690X15external threadblack grey RAL 7021M6251217253215- on request
K0253.1020890X20external threadblack grey RAL 7021M83215,519333,52,620- on request