Product groups
Palm gripsplastic coated grey cast iron, DIN 6335
K0682

Palm grips plastic coated grey cast iron, DIN 6335

go back

Item description/product images

Back to group overview
DescriptionMaterial:Grey cast iron GJL 200.Version:Plastic coated.Note:Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Drawing reference:
Form C: blind hole
Form E: tapped blind hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0682 Palm gripsplastic coated grey cast iron, DIN 6335 126 kB

Drawings (total overview)

Palm gripsplastic coated grey cast iron, DIN 6335

Item selection/filter

Order No.Form

Main
colour
DD1D2HH3TT1CADAcc.PriceOrder
K0682.108Corange8401425131518 on request
K0682.110Corange10501832201821 on request
K0682.112Corange12632040252225 on request
K0682.116Corange16802550302832 on request
K0682.208Cblack8401425131518 on request
K0682.210Cblack10501832201821 on request
K0682.212Cblack12632040252225 on request
K0682.216Cblack16802550302832 on request
K0682.308EorangeM84014251315- on request
K0682.310EorangeM105018322018- on request
K0682.312EorangeM126320402522- on request
K0682.316EorangeM168025503028- on request
K0682.408EblackM84014251315- on request
K0682.410EblackM105018322018- on request
K0682.412EblackM126320402522- on request
K0682.416EblackM168025503028- on request