Product groups
Knurled nuts steel and stainless steel, DIN 6303
K0137

Knurled nuts steel and stainless steel, DIN 6303

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Note:Due to the better haptics, a larger pitch was chosen contrary to DIN.Drawing reference:
Form A: without pin hole
Form B: with pin hole

- Drill through and ream pin hole during assembly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0137 Knurled nuts steel and stainless steel, DIN 6303 278 kB

Drawings (total overview)

Knurled nuts steel and stainless steel, DIN 6303

Item selection/filter

Order No.

FormMain
material
DD1D3D4D5
predrilled
EHKTsuitable
dowel pin
ISO 2338
CADAcc.PriceOrder
K0137.105AsteelM5201415--1287- on request
K0137.106AsteelM6241618--14108- on request
K0137.108AsteelM8302024--171210- on request
K0137.110AsteelM10362830--201412- on request
K0137.112AsteelM12403234--241614- on request
K0137.1052Astainless steelM5201415--1287- on request
K0137.1062Astainless steelM6241618--14108- on request
K0137.1082Astainless steelM8302024--171210- on request
K0137.1102Astainless steelM10362830--201412- on request
K0137.1122Astainless steelM12403234--241614- on request
K0137.205BsteelM52014151,42,512871,5 on request
K0137.206BsteelM62416181,42,5141081,5 on request
K0137.208BsteelM83020241,931712102 on request
K0137.210BsteelM103628302,942014123 on request
K0137.212BsteelM124032343,942416144 on request