Product groups
Knurled knobs, plastic, optically detectable
K0110

Knurled knobs, plastic, optically detectable

go back

Item description/product images

Back to group overview
DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Special features:
Stainless steel  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0110 Knurled knobs, plastic, visually detectable 190 kB

Drawings (total overview)

Knurled knobs, plastic, optically detectable

Item selection/filter

Order No.Thread typeD

D1D2D3HH1TLCADAcc.PriceOrder
K0110.130005internal threadM58,5111311,54,36- on request
K0110.130005X10external threadM58,5111311,54,3-10 on request
K0110.130006X20external threadM68,5111311,54,3-20 on request