Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1093 Four lobe grips 168 kB

Drawings (total overview)

Four lobe grips

Item selection/filter

Order No.

Form

DD1D2D6HH3LTT1Filter
K1093.23006KM6301512239,5-102
K1093.24006KM640,515,51229,511-103
K1093.24008KM840,5151227,511-143
K1093.25208KM85020,514,532,511-142,5
K1093.25210KM105020,514,532,511-132,5
K1093.26010KM105923244015-144
K1093.26012KM125923244015-184
K1093.43006X LM6301512239,516/20/30/40/50-2
K1093.44006X LM640,515,51229,51116/20-3
K1093.44008X LM840,5151229,51120/30/40-3
K1093.45208X LM85020,514,532,51116/20/30/40/50-2,5
K1093.46010X LM10592324401520/30/40/50-4
K1093.46012X LM12592324401550-4
K1093.48010X LM10793021411730/50-3
K1093.48012X LM12793021411750-3