Product groups
Plugs, plastic with felt glide surface for round and square tubes, Form B, square
K2036_B

Plugs, plastic with felt glide surface for round and square...

go back

Item description/product images

DescriptionMaterial:Body polyethylene.
Glide face synthetic needle felt.
Version:Body black.Note:The felt surface enables gentle and quiet gliding or sliding.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Application:The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2036_B Plugs, plastic with felt glide surface for round and square tubes, Form B, square 321 kB

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form B, square

Item selection/filter

Order No.Version 2FormForm definitionAH

H1LSuitable for

CADAcc.PriceOrder
K2036.13130520for square tubingBSquare1343,511,513x13x0,5-2 on request
K2036.15150820for square tubingBSquare1533,511,515x15x0,8-2 on request
K2036.16160820for square tubingBSquare1653,511,516x16x0,8-2 on request
K2036.18181530for square tubingBSquare1853,511,518x18x1,5-3 on request
K2036.20200830for square tubingBSquare2053,511,520 x 20 x 0,8-3 on request
K2036.22220830for square tubingBSquare2253,511,522x22x0,8-3 on request
K2036.25251030for square tubingBSquare2553,511,525 x 25 x 1-3 on request
K2036.30301025for square tubingBSquare3053,511,530 x 30 x 1-2,5 on request