Product groups
Levelling feet plates steel or stainless steel
K0672

Levelling feet plates steel or stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Plate steel or stainless steel 1.4301.

Version:Steel chrome-plated.
Stainless steel polished.
Note:Levelling feet consist of a plate and a threaded spindle.
Any plate can be combined with any threaded spindle.
For matching threaded spindles, see K0669.
Drawing reference:
1) X with spindle size:
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0672 Levelling feet plates steel or stainless steel 173 kB

Drawings (total overview)

Levelling feet plates steel or stainless steel

Levelling feet plates
steel or stainless steel, Form A

More information

Drawings

Levelling feet platessteel or stainless steel, Form A

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.10801steelA8020 on request
K0672.10802stainless steelA8020 on request

Levelling feet plates
steel or stainless steel, Form B

More information

Drawings

Levelling feet platessteel or stainless steel, Form B

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.21251steelB12540 on request
K0672.21252stainless steelB12540 on request

Levelling feet plates
steel or stainless steel, Form C

More information

Drawings

Levelling feet platessteel or stainless steel, Form C

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.30801steelC8020 on request
K0672.30802stainless steelC8020 on request

Levelling feet plates
steel or stainless steel, Form D

More information

Drawings

Levelling feet platessteel or stainless steel, Form D

Item selection/filter

Order No.Main
material
FormDLoad rating
max. kN
CADAcc.PriceOrder
K0672.40801steelD8020 on request
K0672.40802stainless steelD8020 on request