Product groups
Thread cover, stainless steel in Hygienic DESIGN
K1821

Thread cover, stainless steel in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4301.
Rubber seal silicon, FDA certified.

Version:Sleeve high-gloss polished.
Rubber seal, blue.
Note:Certified according to 3-A Sanitary Standard.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
Application:The thread cover is particularly suitable for machines, plants and appliances in the foodstuff, brewery, dairy, beverage and pharmaceutical industries.Accessory:Levelling feet K1303.Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1821 Thread cover, stainless steel in Hygienic DESIGN 255 kB
 KIPP-3-A-Zertifikat-2025 165 kB

Drawings

Thread cover, stainless steel in Hygienic DESIGN

Item selection/filter

Order No.D

D1HTT1SWCADAcc.PriceOrder
K1821.111211224M121121210220 on request
K1821.111611224M161121210220 on request
K1821.112011530M201151210226 on request
K1821.112411535M241151210230 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33