Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Form C, F, M tool steel
Form E, O, P stainless steel
Form K POM
Version:Form C hardened and black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0385_Datasheet_33860_Grippers_and_inserts_round--en 280 kB

Drawings (total overview)

Grippers and inserts round

Round inserts, Form C

More information

Drawings

Round inserts, Form C

Item selection/filter

Order No.FormD2L3L4GCADAcc.PriceOrder
K0385.10108C10105M5 on request
K0385.10128C10126,4M5 on request
K0385.12108C12105M5 on request
K0385.12128C12126,4M5 on request
K0385.16108C16105M6 on request
K0385.16128C16126,4M6 on request
K0385.20108C20105M6 on request
K0385.20128C20126,4M6 on request
K0385.25108C25105M6 on request
K0385.25128C25126,4M6 on request

Round inserts, Form E

More information

Drawings

Round inserts, Form E

Item selection/filter

Order No.Form

D2L3L4GCADAcc.PriceOrder
K0385.10102E10105M5 on request
K0385.10122E10126,4M5 on request
K0385.12102E12105M5 on request
K0385.12122E12126,4M5 on request
K0385.16102E16105M6 on request
K0385.16122E16126,4M6 on request
K0385.20102E20105M6 on request
K0385.20122E20126,4M6 on request
K0385.25102E25105M6 on request
K0385.25122E25126,4M6 on request

Round inserts, form K

More information

Drawings

Round inserts, form K

Item selection/filter

Order No.FormD2L3L4GCADAcc.PriceOrder
K0385.10109K10105M5 on request
K0385.10129K10126,4M5 on request
K0385.12109K12105M5 on request
K0385.12129K12126,4M5 on request
K0385.16109K16105M6 on request
K0385.16129K16126,4M6 on request
K0385.20109K20105M6 on request
K0385.20129K20126,4M6 on request
K0385.25109K25105M6 on request
K0385.25129K25126,4M6 on request

Round inserts, Form O

More information

Drawings

Round inserts, Form O

Item selection/filter

Order No.Form

D2L3L4GCADAcc.PriceOrder
K0385.10105O10105M5 on request
K0385.10125O10126,4M5 on request
K0385.12105O12105M5 on request
K0385.12125O12126,4M5 on request
K0385.16105O16105M6 on request
K0385.16125O16126,4M6 on request
K0385.20105O20105M6 on request
K0385.20125O20126,4M6 on request
K0385.25105O25105M6 on request
K0385.25125O25126,4M6 on request

Round inserts, Form P

More information

Drawings

Round inserts, Form P

Item selection/filter

Order No.FormD2L3L4GCADAcc.PriceOrder
K0385.08126P8126M4 on request
K0385.10126P10126M5 on request
K0385.12126P12126M5 on request
K0385.16126P16126M6 on request
K0385.20126P20126M6 on request
K0385.25126P25126M6 on request

Round grippers, form F

More information

Drawings

Round grippers, form F

Item selection/filter

Order No.GD2L3FormCECADAcc.PriceOrder
K0385.1010M51010F4,54,75 on request
K0385.1012M51012F64,75 on request
K0385.1210M51210F4,54,75 on request
K0385.1212M51212F64,75 on request
K0385.1610M61610F4,54,75 on request
K0385.1612M61612F64,75 on request
K0385.2010M62010F4,54,75 on request
K0385.2012M62012F64,75 on request
K0385.2510M62510F4,54,75 on request
K0385.2512M62512F64,75 on request

Round grippers, Form M

More information

Drawings

Round grippers, Form M

Item selection/filter

Order No.GD2L3FormD3L5CECADAcc.PriceOrder
K0385.10107M51010M7,964,54,75 on request
K0385.10127M51012M7,9864,75 on request
K0385.12107M51210M9,564,54,75 on request
K0385.12127M51212M9,5764,75 on request
K0385.16107M61610M12,764,54,75 on request
K0385.16127M61612M12,7864,75 on request
K0385.20107M62010M15,964,54,75 on request
K0385.20127M62012M15,9864,75 on request
K0385.25107M62510M1964,54,75 on request
K0385.25127M62512M19864,75 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33