Product groups
Tubular handles Form A, with screw head counterbore
K0226_A

Tubular handles Form A, with screw head counterbore

go back

Item description/product images

DescriptionMaterial:

Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.

Version:Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note:Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference:
1) Screw head insert (A) or threaded insert (B).
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0226_A Tubular handles, stainless steel with plastic grip legs and screw head counterbore 112 kB

Drawings

Tubular handles Form A, with screw head counterbore

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
CADAcc.PriceOrder
K0226.300101A3008011903501000 on request
K0226.350101A3508011904001000 on request
K0226.400101A4008011904501000 on request
K0226.500101A5008011905501000 on request
K0226.600101A6008011906501000 on request