Product groups
Tubular handles, aluminium with plastic grip legs
K0236

Tubular handles, aluminium with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs polyamide glass-bead reinforced.
Bushing brass.
Version:Grip fine ground and natural colour or black anodised.
Legs aluminium colour or black.
Note:Grip and legs are screwed securely together.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0236 Tubular handles, aluminium with plastic grip legs 106 kB

Drawings

Tubular handles, aluminium with plastic grip legs

Item selection/filter

Order No.

Main
colour
Component
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0236.1055041natural anodizedaluminium tone5512M43767300 on request
K0236.1088041natural anodizedaluminium tone8812M437100300 on request
K0236.1100041natural anodizedaluminium tone10012M437112300 on request
K0236.1120041natural anodizedaluminium tone12012M437132300 on request
K0236.1180041natural anodizedaluminium tone18012M437192300 on request
K0236.1055042natural anodizedblack5512M43767300 on request
K0236.1088042natural anodizedblack8812M437100300 on request
K0236.1100042natural anodizedblack10012M437112300 on request
K0236.1120042natural anodizedblack12012M437132300 on request
K0236.1180042natural anodizedblack18012M437192300 on request
K0236.1055043black anodisedaluminium tone5512M43767300 on request
K0236.1088043black anodisedaluminium tone8812M437100300 on request
K0236.1100043black anodisedaluminium tone10012M437112300 on request
K0236.1120043black anodisedaluminium tone12012M437132300 on request
K0236.1180043black anodisedaluminium tone18012M437192300 on request
K0236.1055044black anodisedblack5512M43767300 on request
K0236.1088044black anodisedblack8812M437100300 on request
K0236.1100044black anodisedblack10012M437112300 on request
K0236.1120044black anodisedblack12012M437132300 on request
K0236.1180044black anodisedblack18012M437192300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33