Product groups
Pull handles arched, plastic
K0196

Pull handles arched, plastic

go back

Item description/product images

DescriptionMaterial, version:Thermoplastic, black grey.
Bushes electro zinc-plated steel.
Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0196 Pull handles arched, plastic 144 kB

Drawings

Pull handles arched, plastic

Item selection/filter

Order No.

ABCDHLL1RTLoad
capacity
N
CADAcc.PriceOrder
K0196.119061192533M643,51509894101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33