Product groups
Tubular handles, aluminium with aluminium grip leg, oblique, Form C
K0131_C

Tubular handles, aluminium with aluminium grip leg, oblique,...

go back

Item description/product images

DescriptionMaterial:Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Version:These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
Note:Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0131_C Tubular handles, aluminium with aluminium grip leg, oblique, Form C 123 kB

Drawings

Tubular handles, aluminium with aluminium grip leg, oblique, Form C

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000833Cnatural anodised20072,5M877,52161000 on request
K0131.3000831Cblack anodised30072,5M877,53161000 on request
K0131.3000833Cnatural anodised30072,5M877,53161000 on request
K0131.4000831Cblack anodised40072,5M877,54161000 on request
K0131.4000833Cnatural anodised40072,5M877,54161000 on request
K0131.5000831Cblack anodised50072,5M877,55161000 on request
K0131.5000833Cnatural anodised50072,5M877,55161000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33