Product groups
Pull handles stainless steel, tapped, Form B
K1642_B

Pull handles stainless steel, tapped, Form B

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material:

Pull handle investment cast stainless steel 1.4404.
Screw, nut and washer stainless steel (1.4404).

Version:Abrasive blasted und electropolished.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1642_B Pull handles stainless steel, tapped, Form B 145 kB

Drawings

Pull handles stainless steel, tapped, Form B

Item selection/filter

Order No.

FormForm definitionABCD

HLSTLoad
capacity
N
CADAcc.PriceOrder
K1642.210005Bwith internal thread100179,5M533122207,51000 on request
K1642.212006Bwith internal thread1202111,4M6391462491000 on request
K1642.214008Bwith internal thread1402414,2M84517028121000 on request
K1642.216008Bwith internal thread1602815,5M85219432121000 on request
K1642.218010Bwith internal thread1803116M105821836151000 on request