Product groups
Pull handles, plastic, narrow, mounted from the rear
K0189_A

Pull handles, plastic, narrow, mounted from the rear

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
Bushing brass.
Version:Handle and cap black.On request:Other handle or cap colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0189_A Pull handles, plastic, narrow, mounted from the rear 128 kB

Drawings

Pull handles, plastic, narrow, mounted from the rear

Item selection/filter

Order No.FormABB1DHLL1ST2Load
capacity
N
CADAcc.PriceOrder
K0189.109406A93,52617M635119,567,55,815,5320 on request
K0189.111706A1172919M640145896,415,5320 on request
K0189.111708A1172919M840145896,416870 on request
K0189.113206A1323120M6451631016,715,5320 on request
K0189.113208A1323120M8451631016,716870 on request
K0189.117910A1793522M10502131457,1221200 on request