Product groups
Spring plungers with slot and thrust pin, stainless steel, strong spring force, with thread lock
K0324_VF

Spring plungers with slot and thrust pin, stainless steel,...

go back

Item description/product images

DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Thread lock nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0324_VF Spring plungers with slot and thrust pin, heavy spring force, with thread lock 243 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with slot and thrust pin, stainless steel, strong spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0324.205M52,421260,89250,120,08on request
K0324.206M62,72147111250,440,21on request
K0324.208M8421681,222431,10,38on request
K0324.210M104,52,51991,620541,360,62on request
K0324.212M1263,52210236942,111,41on request
K0324.216M168,54,524142,5601103,993,05on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33