Product groups
Spring plungers with hexagon socket and ceramic ball, stainless steel
K0610

Spring plungers with hexagon socket and ceramic ball, stainless...

go back

Item description/product images

DescriptionMaterial:

Stainless steel version A1:
Threaded sleeve 1.4305.
Spring 1.4310.
Ball ceramic Si3N4

Stainless steel version A4:
Threaded sleeve 1.4404.
Spring 1.4401.
Ball ceramic Si3N4.

Version:Bright.Note:

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.

The materials used enable a wide range of applications. Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0610 Spring plungers with hexagon socket and ceramic ball, stainless steel 241 kB

Drawings

Spring plungers with hexagon socket and ceramic ball, stainless steel

Item selection/filter

Order No.

DSteel
code
D1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
carrier formCADAcc.PriceOrder
K0610.03M31.43051,50,491,51,53hexagon socket on request
K0610.031M31.44041,50,491,51,53hexagon socket on request
K0610.04M41.43052,50,8102410hexagon socket on request
K0610.041M41.44042,50,8102410hexagon socket on request
K0610.05M51.430530,9142,5611hexagon socketon request
K0610.051M51.440430,9142,5611hexagon socket on request
K0610.06M61.43053,51153913hexagon socketon request
K0610.061M61.44043,51153913hexagon socket on request
K0610.08M81.430551,51841530hexagon socketon request
K0610.081M81.440451,51841530hexagon socket on request
K0610.10M101.4305622352035hexagon socketon request
K0610.101M101.4404622352035hexagon socket on request
K0610.12M121.430582,52663055hexagon socketon request
K0610.121M121.440482,52663055hexagon socket on request
K0610.16M161.4305103,533865125hexagon socketon request
K0610.161M161.4404103,533865125hexagon socket on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33