Product groups
Push-Pull spring plungers with rotation lock Form K
K0977_K

Push-Pull spring plungers with rotation lock Form K

go back

Item description/product images

DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0977_K Push-Pull spring plungers with rotation lock Form K 202 kB

Drawings

Push-Pull spring plungers with rotation lock Form K

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
K0977.3112KstandardM12X1,58M45,56,7816386,122027,51,388 on request
K0977.3116KstandardM16x1,511M581025718,728381,310 on request
K0977.3120KstandardM20X1,514M61012,24014010,334472,712 on request
K0977.3212KintensifiedM12X1,58M45,56,7820606,122027,51,388 on request
K0977.3216KintensifiedM16x1,511M5810351038,728381,310 on request
K0977.3220KintensifiedM20X1,514M61012,26017510,334472,712 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33