Product groups
Bullseye levels in frame to screw on, Form A with screw-on flange
K1154_A

Bullseye levels in frame to screw on, Form A with screw-on flange

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be screwed down using the three holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1154_A Bullseye levels in frame to screw on, Form A with screw-on flange 198 kB

Drawings

Bullseye levels in frame to screw on, Form A with screw-on flange

Item selection/filter

Order No.FormD

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
K1154.1141030A201410171,6101,830' on request
K1154.1171030A25171221210230' on request
K1154.1181130A301812242,511330' on request
K1154.1281430A40282034,52,514430' on request
K1154.1341530A50342543315530' on request