Product groups
Bullseye levels with bead-edged frame
K1152

Bullseye levels with bead-edged frame

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Assembly:- Measure the level body
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1152 Bullseye levels with bead-edged frame 245 kB

Drawings

Bullseye levels with bead-edged frame

Item selection/filter

Order No.D

D1D2HH1SensitivityCADAcc.PriceOrder
K1152.18103020181210830' on request
K1152.20123025201412930' on request
K1152.281330302820131030' on request