Product groups
Bullseye levels in frame, to screw on
K1154

Bullseye levels in frame, to screw on

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can either be screwed down using the three holes (Form A) or recessed (Form B).
- Form A: calibrated to the ground bottom face
- Form B: calibrated to the underside of the flange
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1154 Bullseye levels in frame, to screw on 208 kB

Drawings (total overview)

Bullseye levels in frame, to screw on

Bullseye levels in frame to screw on, Form A with screw-on flange

More information

Drawings

Bullseye levels in frame to screw on, Form A with screw-on flange

Item selection/filter

Order No.FormD

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
K1154.1141030A201410171,6101,830' on request
K1154.1171030A25171221210230' on request
K1154.1181130A301812242,511330' on request
K1154.1281430A40282034,52,514430' on request
K1154.1341530A50342543315530' on request

Bullseye levels in frame to screw on, Form B with flange

More information

Drawings

Bullseye levels in frame to screw on, Form B with flange

Item selection/filter

Order No.FormD

D1D2D3D4HH1SensitivityCADAcc.PriceOrder
K1154.2141030B201410171,6101,830' on request
K1154.2171030B25171221210230' on request
K1154.2181130B301812242,511330' on request
K1154.2281430B40282034,52,514430' on request
K1154.2341530B50342543315530' on request