Product groups
Hook and loop fastener on a roll self-extinguishing
K2151

Hook and loop fastener on a roll self-extinguishing

go back

Item description/product images

DescriptionMaterial:Polypropylene.Version:Black, self-extinguishing as per UL94-V2.Note:High quality hook and loop strip made from polypropylene, can be opened and fastened hundreds of times.
The hook and loop fastener is best suited for bundling, ordering and securing cables and wires.

Self-extinguishing as per UL94-V2. Can be cut to the desired length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2151 Hook and loop fastener on a roll self-extinguishing 283 kB

Drawings

Hook and loop fastener on a roll self-extinguishing

Item selection/filter

Order No.B

LCADAcc.PriceOrder
K2151.07X150007,515000 on request
K2151.10X250001025000 on request
K2151.13X250001325000 on request
K2151.16X250001625000 on request
K2151.20X250002025000 on request
K2151.25X250002525000 on request
K2151.30X250003025000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33