Product groups
Bracket with hook and loop fastener for screw mounting
K2149

Bracket with hook and loop fastener for screw mounting

go back

Item description/product images

DescriptionMaterial:Bracket fibreglass reinforced polyamide.
Hook and loop fastener polypropylene.
Version:Bracket black, self-extinguishing as per UL94-V0.
Hook and loop fastener black, self-extinguishing as per UL94-V2.
Note:The hook and loop fastener bracket serves as an installation aid for the damage-free securing of wires, cables and hoses. The bracket is already fitted with a hook and loop strip The hook and loop strip can be inserted and removed without tools. The hook and loop strip can be opened and fastened hundreds of times.

The hook and loop fastener bracket can be mounted using countersunk screws. Hook and loop fastener bracket B=30 with cap screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2149 Bracket with hook and loop fastener for screw mounting 377 kB

Drawings

Bracket with hook and loop fastener for screw mounting

Item selection/filter

Order No.B

B1D
for screw
H1LL1Clamping range
mm
CADAcc.PriceOrder
K2149.071507,515M48,6150194-20 on request
K2149.101501015M48,6150194-20 on request
K2149.201802026M411,3180298-35 on request
K2149.202002026M411,32003610-60 on request
K2149.303003038M6193006220-100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33