Product groups
Sealing plug sleeve stainless steel, ball stainless steel
K2320

Sealing plug sleeve stainless steel, ball stainless steel

go back

Item description/product images

DescriptionProduct description:When manufacturing a hydraulic or pneumatic aggregate, auxiliary holes are needed for the production process, e.g. so that all the channels required for the respective application can be precisely drilled into the workpiece. These auxiliary holes must be absolutely tightly sealed again and be able to withstand extremely high pressure so that the component can function properly later on.Material:

Sleeve: stainless steel 1.4305.
Ball: stainless steel 1.4301.

Version:Sleeve: bright.
Ball: bright.
Note:Sealing plugs are used to seal holes in fluid technology - e.g. auxiliary holes in hydraulic units - quickly, securely and cost-effectively.

These seals have a serrated sleeve that expands when the ball is pressed in, expanding the component until the bore is sealed and anchoring itself in the base material. This creates a tight metallic seal that can withstand the highest pressure.

Suitable for base materials with low to medium hardness.

They are usually installed manually using an insertion pin.
Accessory:Insertion pin K2321.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2320 Sealing plug sleeve stainless steel, ball stainless steel 215 kB
 TH-Dichtstopfen-K2318_EN 215 kB

Drawings

Sealing plug sleeve stainless steel, ball stainless steel

Item selection/filter

Order No.D1

D2D3
max.
L1L2L3
min.
SXCADAcc.PriceOrder
K2320.03022332,23.64,63,41,20,4 on request
K2320.04022443,345,23,81,50,2 on request
K2320.05022554,35.57,15,320,4 on request
K2320.06022665,36.58,76,32,50,4 on request
K2320.07022776,47.510,27,330,4 on request
K2320.08022887,48.511,68,33,50,3 on request
K2320.09022998,41013,69,840,4 on request
K2320.1002210109,41115,210,84,50,4 on request
K2320.12022121210,61317,912,85,50,4 on request
K2320.14022141412,71520,614,56,350,4 on request