Product groups
Screw plugs with dipstick
K1101

Screw plugs with dipstick

go back

Item description/product images

DescriptionMaterial:Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version:Flat seal asbestos-free.Note:Form B has a vent hole on the side of the hexagon head with a diameter of between 2 and 3.5 mm, depending on the size of the screw plug.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) vent hole Form B only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1101 Screw plugs with dipstick 169 kB

Screw plugs with dipstick, Form A

More information

Drawings

Screw plugs with dipstick, Form A

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
K1101.119014A19G1/447917 on request
K1101.122038A22G3/847,51018 on request
K1101.128012A28G1/247,51124 on request
K1101.134034A34G3/4591130 on request
K1101.142100A42G1510,51236 on request
K1101.151114A51G1 1/451213,542 on request
K1101.1191415A19M14X1,547917 on request
K1101.1211615A21M16X1,547,51018 on request
K1101.1261815A26M18X1,547,51021 on request
K1101.1282015A28M20X1,5481024 on request
K1101.1282215A28M22X1,5481124 on request

Screw plugs with dipstick, Form B

More information

Drawings

Screw plugs with dipstick, Form B

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
K1101.219014B19G1/447917 on request
K1101.222038B22G3/847,51018 on request
K1101.228012B28G1/247,51124 on request
K1101.234034B34G3/4591130 on request
K1101.242100B42G1510,51236 on request
K1101.251114B51G1 1/451213,542 on request
K1101.2191415B19M14X1,547917 on request
K1101.2211615B21M16X1,547,51018 on request
K1101.2261815B26M18X1,547,51021 on request
K1101.2282015B28M20X1,5481024 on request