Product groups
Oil level sight glasses
K0445

Oil level sight glasses

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing in thermoplastic polyamide.
Plastic reflector.
Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
On request:Rubber gasket (NBR).Drawing reference:
Form A: without reflector
Form B: with reflector

1) flat seal
2) check mark
3) reflector
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0445 Oil level sight glasses 144 kB

Drawings (total overview)

Oil level sight glasses

Oil level sight glasses, Form A, without reflector

More information

Drawings

Oil level sight glasses, Form A, without reflector

Item selection/filter

Order No.FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0445.120014A20,5G1/41288,5175 on request
K0445.122038A22G3/8126,512187 on request
K0445.128012A28G1/2168122415 on request
K0445.135034A36G3/4218,513,53020 on request
K0445.143100A42G1309163625 on request
K0445.151114A51G1 1/432101742- on request
K0445.158112A58G1 1/239102150- on request
K0445.174200A74G248122064- on request
K0445.1201415A20M14X1,5127,58175 on request
K0445.1221615A22M16X1,5126,512,5187 on request
K0445.1251815A25,5M18X1,514612,52110 on request
K0445.1282015A28M20X1,5167,5122415 on request
K0445.1282215A28M22X1,5167,512,52415 on request
K0445.1362615A36M26X1,5218,513,53020 on request
K0445.1362715A36M27X1,5218,513,53020 on request
K0445.1514015A51M40X1,532101742- on request

Oil level sight glasses, Form B, with reflector

More information

Drawings

Oil level sight glasses, Form B, with reflector

Item selection/filter

Order No.

FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0445.222038B22G3/8126,512187 on request
K0445.228012B28G1/2168122415 on request
K0445.235034B36G3/4218,513,53020 on request
K0445.243100B42G1309163625 on request
K0445.251114B51G1 1/432101742- on request
K0445.258112B58G1 1/239102150- on request
K0445.274200B74G248122064- on request
K0445.2221615B22M16X1,5126,512,5187 on request
K0445.2251815B25,5M18X1,514612,52110 on request
K0445.2282015B28M20X1,5167,5122415 on request
K0445.2282215B28M22X1,5167,512,52415 on request
K0445.2362615B36M26X1,5218,513,53020 on request
K0445.2362715B36M27X1,5218,513,53020 on request
K0445.2514015B51M40X1,532101742- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33