Product groups
Clamping levers with external thread and protective cap, steel parts stainless steel, satin finish
K0123_SE

Clamping levers with external thread and protective cap, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_SE Clamping levers with protective cap and external thread, steel parts stainless steel, satin finish 246 kB

Drawings

Clamping levers with external thread and protective cap, steel parts stainless steel, satin finish

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0123.92061X152jet black RAL 9005satin finishM61513,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X202jet black RAL 9005satin finishM62013,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X252jet black RAL 9005satin finishM62513,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X302jet black RAL 9005satin finishM63013,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X402jet black RAL 9005satin finishM64013,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X502jet black RAL 9005satin finishM65013,518,5199,56574,5326,517,542,545,520 on request
K0123.92061X602jet black RAL 9005satin finishM66013,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X152jet black RAL 9005satin finishM81513,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X202jet black RAL 9005satin finishM82013,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X252jet black RAL 9005satin finishM82513,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X302jet black RAL 9005satin finishM83013,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X402jet black RAL 9005satin finishM84013,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X502jet black RAL 9005satin finishM85013,518,5199,56574,5326,517,542,545,520 on request
K0123.92081X602jet black RAL 9005satin finishM86013,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X202jet black RAL 9005satin finishM102013,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X252jet black RAL 9005satin finishM102513,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X302jet black RAL 9005satin finishM103013,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X402jet black RAL 9005satin finishM104013,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X502jet black RAL 9005satin finishM105013,518,5199,56574,5326,517,542,545,520 on request
K0123.92101X602jet black RAL 9005satin finishM106013,518,5199,56574,5326,517,542,545,520 on request
K0123.93081X203jet black RAL 9005satin finishM82016212211809141,5102454,558,522 on request
K0123.93081X253jet black RAL 9005satin finishM82516212211809141,5102454,558,522 on request
K0123.93081X303jet black RAL 9005satin finishM83016212211809141,5102454,558,522 on request
K0123.93081X403jet black RAL 9005satin finishM84016212211809141,5102454,558,522 on request
K0123.93081X503jet black RAL 9005satin finishM85016212211809141,5102454,558,522 on request
K0123.93081X603jet black RAL 9005satin finishM86016212211809141,5102454,558,522 on request
K0123.93101X203jet black RAL 9005satin finishM102016212211809141,5102454,558,522 on request
K0123.93101X253jet black RAL 9005satin finishM102516212211809141,5102454,558,522 on request
K0123.93101X303jet black RAL 9005satin finishM103016212211809141,5102454,558,522 on request
K0123.93101X403jet black RAL 9005satin finishM104016212211809141,5102454,558,522 on request
K0123.93101X503jet black RAL 9005satin finishM105016212211809141,5102454,558,522 on request
K0123.93101X603jet black RAL 9005satin finishM106016212211809141,5102454,558,522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33