Product groups
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
K0780

Clamping levers, plastic, with external thread and thrust pad,...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass, steel or POM.
Ball in steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, clamp lever colours and thrust pin types as well as special versions.
Dimension “H1” available in other lengths at extra cost.
Drawing reference:
Form A: brass thrust pin
Form B: POM thrust pin
Form C: with ball
Form D: with flattened ball
Form E: with point
Form F: with half-dog point
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780 Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel 279 kB

Drawings (total overview)

Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel

Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.11051X20Apin brass1M5101314,5324,54153033,540477,51620 on request
K0780.11051X30Apin brass1M5101314,5324,54153033,540477,51630 on request
K0780.11051X40Apin brass1M5101314,5324,54153033,540477,51640 on request
K0780.11051X50Apin brass1M5101314,5324,54153033,540477,51650 on request
K0780.11061X20Apin brass1M6101314,5424,54153033,540477,51620 on request
K0780.11061X30Apin brass1M6101314,5424,54153033,540477,51630 on request
K0780.11061X40Apin brass1M6101314,5424,54153033,540477,51640 on request
K0780.11061X50Apin brass1M6101314,5424,54153033,540477,51650 on request
K0780.12061X20Apin brass2M613,51819,5428,56,517,541,545,565759,52020 on request
K0780.12061X30Apin brass2M613,51819,5428,56,517,541,545,565759,52030 on request
K0780.12061X40Apin brass2M613,51819,5428,56,517,541,545,565759,52040 on request
K0780.12061X50Apin brass2M613,51819,5428,56,517,541,545,565759,52050 on request
K0780.12061X60Apin brass2M613,51819,5428,56,517,541,545,565759,52060 on request
K0780.12081X20Apin brass2M813,51819,55,528,56,517,541,545,565759,52020 on request
K0780.12081X30Apin brass2M813,51819,55,528,56,517,541,545,565759,52030 on request
K0780.12081X40Apin brass2M813,51819,55,528,56,517,541,545,565759,52040 on request
K0780.12081X50Apin brass2M813,51819,55,528,56,517,541,545,565759,52050 on request
K0780.12081X60Apin brass2M813,51819,55,528,56,517,541,545,565759,52060 on request
K0780.12101X20Apin brass2M1013,51819,5728,56,517,541,545,565759,52020 on request
K0780.12101X30Apin brass2M1013,51819,5728,56,517,541,545,565759,52030 on request
K0780.12101X40Apin brass2M1013,51819,5728,56,517,541,545,565759,52040 on request
K0780.12101X50Apin brass2M1013,51819,5728,56,517,541,545,565759,52050 on request
K0780.12101X60Apin brass2M1013,51819,5728,56,517,541,545,565759,52060 on request

Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.21051X20Bpin POM1M5101314,5324,54153033,540477,51620,5 on request
K0780.21051X30Bpin POM1M5101314,5324,54153033,540477,51630,5 on request
K0780.21051X40Bpin POM1M5101314,5324,54153033,540477,51640,5 on request
K0780.21051X50Bpin POM1M5101314,5324,54153033,540477,51650,5 on request
K0780.21061X20Bpin POM1M6101314,53,524,54153033,540477,51619,8 on request
K0780.21061X30Bpin POM1M6101314,53,524,54153033,540477,51629,8 on request
K0780.21061X40Bpin POM1M6101314,53,524,54153033,540477,51639,8 on request
K0780.21061X50Bpin POM1M6101314,53,524,54153033,540477,51649,8 on request
K0780.22061X20Bpin POM2M613,51819,53,528,56,517,541,545,565759,52019,8 on request
K0780.22061X30Bpin POM2M613,51819,53,528,56,517,541,545,565759,52029,8 on request
K0780.22061X40Bpin POM2M613,51819,53,528,56,517,541,545,565759,52039,8 on request
K0780.22061X50Bpin POM2M613,51819,53,528,56,517,541,545,565759,52049,8 on request
K0780.22061X60Bpin POM2M613,51819,53,528,56,517,541,545,565759,52059,8 on request
K0780.22081X20Bpin POM2M813,51819,5528,56,517,541,545,565759,52019,6 on request
K0780.22081X30Bpin POM2M813,51819,5528,56,517,541,545,565759,52029,6 on request
K0780.22081X40Bpin POM2M813,51819,5528,56,517,541,545,565759,52039,6 on request
K0780.22081X50Bpin POM2M813,51819,5528,56,517,541,545,565759,52049,6 on request
K0780.22081X60Bpin POM2M813,51819,5528,56,517,541,545,565759,52059,6 on request
K0780.22101X20Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52019,9 on request
K0780.22101X30Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52029,9 on request
K0780.22101X40Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52039,9 on request
K0780.22101X50Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52049,9 on request
K0780.22101X60Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52059,9 on request

Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2Ball ØHH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.31051X20Cball steel1M5101314,5324,54153033,540477,51619,5 on request
K0780.31051X30Cball steel1M5101314,5324,54153033,540477,51629,5 on request
K0780.31051X40Cball steel1M5101314,5324,54153033,540477,51639,5 on request
K0780.31051X50Cball steel1M5101314,5324,54153033,540477,51649,5 on request
K0780.31061X20Cball steel1M6101314,5424,54153033,540477,51619,3 on request
K0780.31061X30Cball steel1M6101314,5424,54153033,540477,51629,3 on request
K0780.31061X40Cball steel1M6101314,5424,54153033,540477,51639,3 on request
K0780.31061X50Cball steel1M6101314,5424,54153033,540477,51649,3 on request
K0780.32061X20Cball steel2M613,51819,5428,56,517,541,545,565759,52019,3 on request
K0780.32061X30Cball steel2M613,51819,5428,56,517,541,545,565759,52029,3 on request
K0780.32061X40Cball steel2M613,51819,5428,56,517,541,545,565759,52039,3 on request
K0780.32061X50Cball steel2M613,51819,5428,56,517,541,545,565759,52049,3 on request
K0780.32061X60Cball steel2M613,51819,5428,56,517,541,545,565759,52059,3 on request
K0780.32081X20Cball steel2M813,51819,55,528,56,517,541,545,565759,52019,2 on request
K0780.32081X30Cball steel2M813,51819,55,528,56,517,541,545,565759,52029,2 on request
K0780.32081X40Cball steel2M813,51819,55,528,56,517,541,545,565759,52039,2 on request
K0780.32081X50Cball steel2M813,51819,55,528,56,517,541,545,565759,52049,2 on request
K0780.32081X60Cball steel2M813,51819,55,528,56,517,541,545,565759,52059,2 on request
K0780.32101X20Cball steel2M1013,51819,5728,56,517,541,545,565759,52019,7 on request
K0780.32101X30Cball steel2M1013,51819,5728,56,517,541,545,565759,52029,7 on request
K0780.32101X40Cball steel2M1013,51819,5728,56,517,541,545,565759,52039,7 on request
K0780.32101X50Cball steel2M1013,51819,5728,56,517,541,545,565759,52049,7 on request
K0780.32101X60Cball steel2M1013,51819,5728,56,517,541,545,565759,52059,7 on request

Clamping levers, plastic with external thread and flattened ball, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and flattened ball, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3Ball ØHH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.41051X20Dball steel1M5101314,52324,54153033,540477,51619,1 on request
K0780.41051X30Dball steel1M5101314,52324,54153033,540477,51629,1 on request
K0780.41051X40Dball steel1M5101314,52324,54153033,540477,51639,1 on request
K0780.41051X50Dball steel1M5101314,52324,54153033,540477,51649,1 on request
K0780.41061X20Dball steel1M6101314,53424,54153033,540477,51618,6 on request
K0780.41061X30Dball steel1M6101314,53424,54153033,540477,51628,6 on request
K0780.41061X40Dball steel1M6101314,53424,54153033,540477,51638,6 on request
K0780.41061X50Dball steel1M6101314,53424,54153033,540477,51648,6 on request
K0780.42061X20Dball steel2M613,51819,53428,56,517,541,545,565759,52018,6 on request
K0780.42061X30Dball steel2M613,51819,53428,56,517,541,545,565759,52028,6 on request
K0780.42061X40Dball steel2M613,51819,53428,56,517,541,545,565759,52038,6 on request
K0780.42061X50Dball steel2M613,51819,53428,56,517,541,545,565759,52048,6 on request
K0780.42061X60Dball steel2M613,51819,53428,56,517,541,545,565759,52058,6 on request
K0780.42081X20Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52018,3 on request
K0780.42081X30Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52028,3 on request
K0780.42081X40Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52038,3 on request
K0780.42081X50Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52048,3 on request
K0780.42081X60Dball steel2M813,51819,54,15,528,56,517,541,545,565759,52058,3 on request
K0780.42101X20Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52018,3 on request
K0780.42101X30Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52028,3 on request
K0780.42101X40Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52038,3 on request
K0780.42101X50Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52048,3 on request
K0780.42101X60Dball steel2M1013,51819,55,6728,56,517,541,545,565759,52058,3 on request

Clamping levers, plastic with external thread and point, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and point, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LL1CADAcc.PriceOrder
K0780.51051X20Esteel point1M5101314,5324,54153033,540477,516200,5 on request
K0780.51051X30Esteel point1M5101314,5324,54153033,540477,516300,5 on request
K0780.51051X40Esteel point1M5101314,5324,54153033,540477,516400,5 on request
K0780.51051X50Esteel point1M5101314,5324,54153033,540477,516500,5 on request
K0780.51061X20Esteel point1M6101314,5424,54153033,540477,516200,8 on request
K0780.51061X30Esteel point1M6101314,5424,54153033,540477,516300,8 on request
K0780.51061X40Esteel point1M6101314,5424,54153033,540477,516400,8 on request
K0780.51061X50Esteel point1M6101314,5424,54153033,540477,516500,8 on request
K0780.52061X20Esteel point2M613,51819,5428,56,517,541,545,565759,520200,8 on request
K0780.52061X30Esteel point2M613,51819,5428,56,517,541,545,565759,520300,8 on request
K0780.52061X40Esteel point2M613,51819,5428,56,517,541,545,565759,520400,8 on request
K0780.52061X50Esteel point2M613,51819,5428,56,517,541,545,565759,520500,8 on request
K0780.52061X60Esteel point2M613,51819,5428,56,517,541,545,565759,520600,8 on request
K0780.52081X20Esteel point2M813,51819,55,528,56,517,541,545,565759,520201 on request
K0780.52081X30Esteel point2M813,51819,55,528,56,517,541,545,565759,520301 on request
K0780.52081X40Esteel point2M813,51819,55,528,56,517,541,545,565759,520401 on request
K0780.52081X50Esteel point2M813,51819,55,528,56,517,541,545,565759,520501 on request
K0780.52081X60Esteel point2M813,51819,55,528,56,517,541,545,565759,520601 on request
K0780.52101X20Esteel point2M1013,51819,5728,56,517,541,545,565759,520201,5 on request
K0780.52101X30Esteel point2M1013,51819,5728,56,517,541,545,565759,520301,5 on request
K0780.52101X40Esteel point2M1013,51819,5728,56,517,541,545,565759,520401,5 on request
K0780.52101X50Esteel point2M1013,51819,5728,56,517,541,545,565759,520501,5 on request
K0780.52101X60Esteel point2M1013,51819,5728,56,517,541,545,565759,520601,5 on request

Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel

More information

Drawings

Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.61051X20Fhalf-dog point steel1M5101314,5324,54153033,540477,51620,5 on request
K0780.61051X30Fhalf-dog point steel1M5101314,5324,54153033,540477,51630,5 on request
K0780.61051X40Fhalf-dog point steel1M5101314,5324,54153033,540477,51640,5 on request
K0780.61051X50Fhalf-dog point steel1M5101314,5324,54153033,540477,51650,5 on request
K0780.61061X20Fhalf-dog point steel1M6101314,5424,54153033,540477,51620,8 on request
K0780.61061X30Fhalf-dog point steel1M6101314,5424,54153033,540477,51630,8 on request
K0780.61061X40Fhalf-dog point steel1M6101314,5424,54153033,540477,51640,8 on request
K0780.61061X50Fhalf-dog point steel1M6101314,5424,54153033,540477,51650,8 on request
K0780.62061X20Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52020,8 on request
K0780.62061X30Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52030,8 on request
K0780.62061X40Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52040,8 on request
K0780.62061X50Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52050,8 on request
K0780.62061X60Fhalf-dog point steel2M613,51819,5428,56,517,541,545,565759,52060,8 on request
K0780.62081X20Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52020,8 on request
K0780.62081X30Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52030,8 on request
K0780.62081X40Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52040,8 on request
K0780.62081X50Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52050,8 on request
K0780.62081X60Fhalf-dog point steel2M813,51819,55,528,56,517,541,545,565759,52060,8 on request
K0780.62101X20Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52020,9 on request
K0780.62101X30Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52030,9 on request
K0780.62101X40Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52040,9 on request
K0780.62101X50Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52050,9 on request
K0780.62101X60Fhalf-dog point steel2M1013,51819,5728,56,517,541,545,565759,52060,9 on request