Product groups
Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert blue passivated steel
K1660

Clamping levers, plastic, with internal thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts blue-passivated.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1660 Clamping levers, plastic, with internal thread, threaded insert blue passivated steel 665 kB

Drawings

Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1660.1041black grey RAL 70211M49101314,524,54153033,540477,516 on request
K1660.1042orange RAL 20041M49101314,524,54153033,540477,516 on request
K1660.10416colza yellow RAL 10211M49101314,524,54153033,540477,516 on request
K1660.10484traffic red RAL 30201M49101314,524,54153033,540477,516 on request
K1660.10486signal green RAL 60321M49101314,524,54153033,540477,516 on request
K1660.10487traffic blue RAL 50171M49101314,524,54153033,540477,516 on request
K1660.10488light grey RAL 70351M49101314,524,54153033,540477,516 on request
K1660.1051black grey RAL 70211M59101314,524,54153033,540477,516 on request
K1660.1052orange RAL 20041M59101314,524,54153033,540477,516 on request
K1660.10516colza yellow RAL 10211M59101314,524,54153033,540477,516 on request
K1660.10584traffic red RAL 30201M59101314,524,54153033,540477,516 on request
K1660.10586signal green RAL 60321M59101314,524,54153033,540477,516 on request
K1660.10587traffic blue RAL 50171M59101314,524,54153033,540477,516 on request
K1660.10588light grey RAL 70351M59101314,524,54153033,540477,516 on request
K1660.1061black grey RAL 70211M69101314,524,54153033,540477,516 on request
K1660.1062orange RAL 20041M69101314,524,54153033,540477,516 on request
K1660.10616colza yellow RAL 10211M69101314,524,54153033,540477,516 on request
K1660.10684traffic red RAL 30201M69101314,524,54153033,540477,516 on request
K1660.10686signal green RAL 60321M69101314,524,54153033,540477,516 on request
K1660.10687traffic blue RAL 50171M69101314,524,54153033,540477,516 on request
K1660.10688light grey RAL 70351M69101314,524,54153033,540477,516 on request
K1660.2061black grey RAL 70212M61213,51819,528,56,517,541,545,565759,520 on request
K1660.2062orange RAL 20042M61213,51819,528,56,517,541,545,565759,520 on request
K1660.20616colza yellow RAL 10212M61213,51819,528,56,517,541,545,565759,520 on request
K1660.20684traffic red RAL 30202M61213,51819,528,56,517,541,545,565759,520 on request
K1660.20686signal green RAL 60322M61213,51819,528,56,517,541,545,565759,520 on request
K1660.20687traffic blue RAL 50172M61213,51819,528,56,517,541,545,565759,520 on request
K1660.20688light grey RAL 70352M61213,51819,528,56,517,541,545,565759,520 on request
K1660.2081black grey RAL 70212M81213,51819,528,56,517,541,545,565759,520 on request
K1660.2082orange RAL 20042M81213,51819,528,56,517,541,545,565759,520 on request
K1660.20816colza yellow RAL 10212M81213,51819,528,56,517,541,545,565759,520 on request
K1660.20884traffic red RAL 30202M81213,51819,528,56,517,541,545,565759,520 on request
K1660.20886signal green RAL 60322M81213,51819,528,56,517,541,545,565759,520 on request
K1660.20887traffic blue RAL 50172M81213,51819,528,56,517,541,545,565759,520 on request
K1660.20888light grey RAL 70352M81213,51819,528,56,517,541,545,565759,520 on request
K1660.3081black grey RAL 70213M8141621,52337102453,5588091,51122 on request
K1660.3082orange RAL 20043M8141621,52337102453,5588091,51122 on request
K1660.30816colza yellow RAL 10213M8141621,52337102453,5588091,51122 on request
K1660.30884traffic red RAL 30203M8141621,52337102453,5588091,51122 on request
K1660.30886signal green RAL 60323M8141621,52337102453,5588091,51122 on request
K1660.30887traffic blue RAL 50173M8141621,52337102453,5588091,51122 on request
K1660.30888light grey RAL 70353M8141621,52337102453,5588091,51122 on request
K1660.3101black grey RAL 70213M10141621,52337102453,5588091,51122 on request
K1660.3102orange RAL 20043M10141621,52337102453,5588091,51122 on request
K1660.31016colza yellow RAL 10213M10141621,52337102453,5588091,51122 on request
K1660.31084traffic red RAL 30203M10141621,52337102453,5588091,51122 on request
K1660.31086signal green RAL 60323M10141621,52337102453,5588091,51122 on request
K1660.31087traffic blue RAL 50173M10141621,52337102453,5588091,51122 on request
K1660.31088light grey RAL 70353M10141621,52337102453,5588091,51122 on request
K1660.4101black grey RAL 70214M10171925,527,54310266166951091324 on request
K1660.4102orange RAL 20044M10171925,527,54310266166951091324 on request
K1660.41016colza yellow RAL 10214M10171925,527,54310266166951091324 on request
K1660.41084traffic red RAL 30204M10171925,527,54310266166951091324 on request
K1660.41086signal green RAL 60324M10171925,527,54310266166951091324 on request
K1660.41087traffic blue RAL 50174M10171925,527,54310266166951091324 on request
K1660.41088light grey RAL 70354M10171925,527,54310266166951091324 on request
K1660.4121black grey RAL 70214M12171925,527,54310266166951091324 on request
K1660.4122orange RAL 20044M12171925,527,54310266166951091324 on request
K1660.41216colza yellow RAL 10214M12171925,527,54310266166951091324 on request
K1660.41284traffic red RAL 30204M12171925,527,54310266166951091324 on request
K1660.41286signal green RAL 60324M12171925,527,54310266166951091324 on request
K1660.41287traffic blue RAL 50174M12171925,527,54310266166951091324 on request
K1660.41288light grey RAL 70354M12171925,527,54310266166951091324 on request
K1660.5121black grey RAL 70215M1223233032,5491233727711012615,526 on request
K1660.5122orange RAL 20045M1223233032,5491233727711012615,526 on request
K1660.51216colza yellow RAL 10215M1223233032,5491233727711012615,526 on request
K1660.51284traffic red RAL 30205M1223233032,5491233727711012615,526 on request
K1660.51286signal green RAL 60325M1223233032,5491233727711012615,526 on request
K1660.51287traffic blue RAL 50175M1223233032,5491233727711012615,526 on request
K1660.51288light grey RAL 70355M1223233032,5491233727711012615,526 on request
K1660.5161black grey RAL 70215M1623233032,5491233727711012615,526 on request
K1660.5162orange RAL 20045M1623233032,5491233727711012615,526 on request
K1660.51616colza yellow RAL 10215M1623233032,5491233727711012615,526 on request
K1660.51684traffic red RAL 30205M1623233032,5491233727711012615,526 on request
K1660.51686signal green RAL 60325M1623233032,5491233727711012615,526 on request
K1660.51687traffic blue RAL 50175M1623233032,5491233727711012615,526 on request
K1660.51688light grey RAL 70355M1623233032,5491233727711012615,526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33