Product groups
Flat clamps with cam, Form C, without locating pin, with tension lever
K1696_C

Flat clamps with cam, Form C, without locating pin, with tension...

go back

Item description/product images

DescriptionProduct description:Form C without locating pin, with tension lever.Material:Carbon steel.Version:Black oxidised.Note:By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696_C Flat clamps with cam, Form C, without locating pin, with tension lever 182 kB

Drawings

Flat clamps with cam, Form C, without locating pin, with tension lever

Item selection/filter

Order No.FormBB1B2B3D

D1D2HH2H3H4H5H6H7LL1L2RTravel
S
Hand
force
FH N
Clamping
force
kN
CADAcc.PriceOrder
K1696.20600C706012558,219M5x51595730461850462210022806 on request
K1696.20400C45388365,213M4x41063520301233,530,5156311704 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33