Product groups

Item description/product images

Show/filter all items
DescriptionProduct description:Form A with locating pin.
Form B without locating pin.
Form C without locating pin, with tension lever.
Material:Carbon steel.Version:Black oxidised.Note:By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Drawing reference:
1) Clamping start position
2) Clamping end position
3) Grub screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696 Flat clamps with cam 322 kB

Drawings (total overview)

Flat clamps with cam
Flat clamps with cam

Flat clamps with cam, Form A, with locating pin

More information

Drawings

Flat clamps with cam, Form A, with locating pin

Item selection/filter

Order No.FormBB1B2B3D

D1HH1H2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.00130A32245244,545432221191030,81,32,1 on request

Flat clamps with cam, Form B, without locating pin

More information

Drawings

Flat clamps with cam, Form B, without locating pin

Item selection/filter

Order No.FormBB1B2B3D

HH2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.10400B45388365,21063533,530,51561410 on request
K1696.10600B706012558,215957504622102627 on request

Flat clamps with cam, Form C, without locating pin, with tension lever

More information

Drawings

Flat clamps with cam, Form C, without locating pin, with tension lever

Item selection/filter

Order No.FormBB1B2B3D

D1D2HH2H3H4H5H6H7LL1L2RTravel
S
Hand
force
FH N
Clamping
force
kN
CADAcc.PriceOrder
K1696.20600C706012558,219M5x51595730461850462210022806 on request
K1696.20400C45388365,213M4x41063520301233,530,5156311704 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33