Product groups
Flat clamps with cam, Form A, with locating pin
K1696_A

Flat clamps with cam, Form A, with locating pin

go back

Item description/product images

DescriptionProduct description:Form A with locating pin.Material:Carbon steel.Version:Black oxidised.Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Drawing reference:
1) Clamping start position
2) Clamping end position
3) Grub screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696_A Flat clamps with cam, Form A, with locating pin 199 kB

Drawings

Flat clamps with cam, Form A, with locating pin

Item selection/filter

Order No.FormBB1B2B3D

D1HH1H2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.00130A32245244,545432221191030,81,32,1 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33